KIT_6W_18V_P7_950V
Active and preferred

KIT_6W_18V_P7_950V

6W bias supply evaluation kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_6W_18V_P7_950V
KIT_6W_18V_P7_950V
ea.


Product details

  • Board Type
    Evaluation Board
  • Frequency range
    25 kHz to 60 kHz
  • Input Type
    DC
  • Output Current range
    0 A to 0.5 A
  • Output Voltage range
    0 V to 18 V
  • Pout max
    6 W
  • Product Category
    CoolMOS™, PWM-QR Flyback IC
  • Qualification
    Standard
  • Supply Voltage range
    90 V to 440 V
  • Target Application
    Home Appliances, UPS, Telecom, SMPS, Power Supplies, Lighting, Industrial Power, EV Charger
  • Topology
    Flyback

OPN
KIT6W18VP7950VTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 6W bias board is designed for server, telecom, and industrial power supplies. Continuously powered by a 400VDC from a boost PFC converter, it powers the fan, gate drivers, and controller. Using the ICE5QSAG flyback controller and 950V CoolMOS™ P7, it ensures surge resilience. The snubberless flyback converter design boosts efficiency across all loads.

Features

  • Quasi-resonant flyback using a Infineon’s second generation controller
  • Snubberless operation to improve efficiency
  • 950V breakdown voltage allows operating off of higher input voltages
  • Primary side regulated 18V and a secondary side unregulated 18V output 

Benefits

  • High efficiency
  • Low cost solution
  • Reduced PCB hotspot due to elimination of the snubber network

Applications

Documents

Design resources