EVALPFC3-ICE3PCS03G
Active
RoHS Compliant

EVALPFC3-ICE3PCS03G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVALPFC3-ICE3PCS03G
EVALPFC3-ICE3PCS03G


Product details

  • Board Type
    Evaluation Board
  • Family
    Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC)
  • Frequency range
    21 Hz to 250 Hz
  • Input Type
    AC, DC
  • Mounting
    Surface Mount (SMD)
  • Output Current range
    0.75 A to 0.75 A
  • Output Voltage min
    400 V
  • Pout min
    300 W
  • Product Name
    EVALPFC3-ICE3PCS03G
  • Qualification
    Consumer
  • Sub Application
    Power Management
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Power Supplies
  • Topology
    Boost

OPN
EVALPFC3ICE3PCS03GTOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board presented here is a 300W power factor correction (PFC) circuit with 85~265VAC universal input and output of 400VDC rated voltage. The continuous conduction mode (CCM) PFC controller either ICE3PCS02G or ICE3PCS03G can be employed in this board to achieve the unity power factor.

Features

  • adjustable gate switching frequency (21kHz to 100kHz)
  • able to synchronize with external switching frequency
  • improved power conversion efficiency

Benefits

  • digitally integrated voltage loop for better dynamic response
  • less design effort
  • minimized number of peripheral components

Applications

Documents

Design resources