EVALKIT_TLE9189QUW
Active and preferred
RoHS Compliant

EVALKIT_TLE9189QUW

This board is an easy-to-use tool to familiarize with the MOTIX™ TLE9189QUW gate driver IC for 12 V BLDC motor control in automotive applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVALKIT_TLE9189QUW
EVALKIT_TLE9189QUW
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    MOTIX™ Gate Driver
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage
    12 V
  • Target Application
    Drives, Automotive, Motor Control & amp, EPS, Braking
  • Topology
    3-Phase Inverter

OPN
EVALKITTLE9189QUWTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This evaluation kit is a ready-to-use solution to test and evaluate the MOTIX™ TLE9189QUW gate driver IC for BLDC motors. It is equipped with a microcontroller, power supply and a B6-bridge using 40 V MOSFETs to drive a 3-phase motor. Motor phases can easily be connected using a wire-to-board terminal block, without needing any additional tools. Additionally, a Configuration Wizard facilitates the evaluation of the basic behavior of the device.

Features

  • MOTIX™ TLE9189QUW gate driver IC
  • 32-bit TriCore™ AURIX™ TC364DP
  • OPTIREG™ PMIC TLF35585QV
  • B6-bridge with OptiMOS™ 6 40 V MOSFETs
  • Universal serial bus (USB) port
  • On-board debugger
  • Debug interface for DAP
  • Reverse polarity protection

Applications

Documents

Design resources