EVAL_TDA38806_5VOUT
Active and preferred
RoHS Compliant

EVAL_TDA38806_5VOUT

Evaluation board featuring 6 A synchronous buck regulator with FAST COT control, adjustable current limit and voltage tracking
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_TDA38806_5VOUT
EVAL_TDA38806_5VOUT
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    Single Phase
  • Description
    Eval board for TDA38806
  • Family
    DC-DC Converter
  • Frequency range
    600 kHz to 20000 kHz
  • Input Type
    DC
  • Output Current max
    6 A
  • Output Voltage min
    0.5 V
  • Qualification
    Industrial
  • Sub Application
    Power Supplies
  • Supply Voltage range
    2.7 V to 16 V
  • Target Application
    Single phase Buck
  • Topology
    Buck

OPN
EVALTDA388065VOUTTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EVAL_TDA38806_5VOUT demonstrates the capability of the compact, versatile, high performance, and easy-to-use TDA38806 point of load regulator that use a proprietary COT that delivers fast transient response required for demanding applications in server, AI, datacom, telecom and storage markets. The board features Vin = +12 V, Vout = 5 V, Fsw = 600 - 2000 KHz at Iout 0 to 6 A.

Features

  • Wide input voltage range
  • No external compensation
  • Supports both FCCM and DEM mode
  • Programmable Fsw
  • Soft start
  • OCP limit
  • Enhanced protection features
  • Vin = +12 V, Vout = 5 V
  • Fsw = 600 - 2000 KHz at Iout 0 to 6 A

Benefits

  • Support diverse end-applications
  • Compact design
  • No external components
  • Efficiency at light/full load
  • Robust design and reliability
Documents

Design resources