EVAL_MICROIAS
Active
RoHS Compliant

EVAL_MICROIAS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_MICROIAS
EVAL_MICROIAS


Product details

  • Board Type
    Reference Board

OPN
EVALMICROIASTOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's MicroIAS is a small form factor reference board, which runs Infineon's fully qualified Infineon Alarm System (IAS) software algorithms on QuickLogic’s EOS S3 microcontroller.

Features

  • Easy visualization of all three modes via UART
  • Test mode
  • Glass break mode – burglary event detection by breaking window/door glass
  • Intruder mode – intruder event detection by opening window/door
  • Adjustable sensitivity for different room sizes
  • LED indication of detected glass break/intruder event
  • Small form factor solution
  • fully tested and qualified software
  • The evaluation board employs the following products:
  • Infineon's XSENSIVTM digital microphoneIM69D130
  • Infineon's XSENSIVTM digital pressure sensor DPS310
  • Fully tested and qualified software (for QuickLogic’s EOS S3 microcontroller)

Benefits

  • Glass break detection with a confidence of 99%
  • Highly reliable protection against forced opening of door and window
  • No line of sight – one system can provide protection for a room size up to 120m²

Applications

Documents

Design resources