EVAL_ISO2I828V_B
coming soon
RoHS Compliant

EVAL_ISO2I828V_B

This highly robust product offers industry leading diagnostic capabilities alongside state-of-the-art low power dissipation.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_ISO2I828V_B
EVAL_ISO2I828V_B


Product details


OPN
EVALISO2I828VBTOBO1
Product Status coming soon
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status coming soon
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The ISO2I828V ISOFACE™ Digital Input IC features a high isolation voltage VISO of 2.5 kVRMS, utilizing Infineon’s proprietary in-house technology. This versatile device not only supports various SPI modes, but also provides a parallel interface. Its 60 V capability along with unmatched diagnostic capabilities, makes it an intelligent option for integrating sensor inputs in industrial automation, robotics, and machine control applications. The board will be available for order soon.

Features

  • Isolation voltage 2500 VRMS
  • Type 1,3 input threshold level
  • Various interfaces to µC
  • Low power dissipation
  • Global and per-pin diagnostics
  • Selectable SPI modes
  • Supply voltage monitoring 

Benefits

  • Comprehensive system monitoring
  • Strong maintenance support 
  • Savings on PCB area & simplified layout
  • Improved thermal budget
  • Superior EMI performance
  • Lowered system cost
  • Improved system uptime 
Documents

Design resources