EVAL_A2B_KIT-FULL
on request
RoHS Compliant

EVAL_A2B_KIT-FULL

XENSIV™ Complete A²B kit to experiment with different system configurations of digital MEMS microphones

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_A2B_KIT-FULL
EVAL_A2B_KIT-FULL


Product details

  • Applications
    Automotive
  • Family
    Sensor
  • Product Category
    Sensor
  • Product Name
    IM67D130A, AURIX™ Lite Kit TC375

OPN
EVALA2BKITFULLTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's evaluation kit enables multi-microphone audio readout for various applications (e.g. siren detection, noise cancellation). Experiment with mic placement inside/outside the car. Magnetic mic slave modules easily mount on metal surfaces with protective membranes and silicon gaskets for real driving tests under dusty/wet conditions. Learn to connect Infineon digital XENSIV™ MEMS mics to A²B transceiver and AURIX™ microcontroller.

Features

  • Full evaluation kit for multi microphone audio readout and processing for many different applications
  • System can be used for driving tests outside on a demo car
  • Phantom powered slave modules with 4 microphones each
  • Slave PCB mounted in a spray water sealed housing
  • Mountable to the outside of a car by magnets
  • Aerodynamic shape to avoid audible air turbulences
  • AURIX™ sample code with up to 8 TDM channels
  • Individual configuration via SigmaStudio possible
  • Predefined configurations available
  • 4 slaves with 2 active microphones each
  • 2 slaves with 4 active microphones each
  • 1 slave with 4 active microphones

Applications

Documents

Design resources