EVAL_5BR3995BZ-1_BUCK1 EVAL_5BR3995BZ-1_BUCK1 is an evaluation board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5BR3995BZ-1 switching controller.
Overview
This 5.4 W evaluation board configured in a non-isolated high-voltage buck topology and comes along with the ICE5BR3995BZ-1, a product of Infineon’s latest CoolSET™ 5th Generation Fixed Frequency Plus family.
Thanks to the integrated 950 V MOSFET in DIP-7 package, such a design enables the deployment to unstable grid environments and increases system robustness.
Summary of Features
- Universal input: 85 ~460 VAC, 50/60 Hz
- Output: 18 V (non isolated)
- Output current: 300 mA (for 18 V)
Benefits
- Robust operation
- Frequency reduction at light loads
- Programmable burst mode
- Integrated error amplifier
- Integrated 950 V MOSFET
- Either primary/secondary side regulation
List of Components:
Support