EVAL_3889_1VOUT
Active and preferred
RoHS Compliant

EVAL_3889_1VOUT

Evaluation board – 12V input 1V output featuring IR3889M

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_3889_1VOUT
EVAL_3889_1VOUT


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Frequency max
    1000 kHz
  • Input Type
    DC
  • Output Current max
    30 A
  • Output Voltage max
    1 V
  • Qualification
    Industrial
  • Sub Application
    Storage applications, Telecom and Datacom, Distributed POL power architectures
  • Supply Voltage max
    12 V
  • Target Application
    Data Processing
  • Topology
    Buck

OPN
EVAL38891VOUTTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IR3889 evaluation board, EVAL_3889_1VOUT, features 12 V input 1 V output.

Features

  • Vin= +12 V, Vout= +1 V at 0-30 A
  • Fs= 800 kHz/1000 kHz
  • L = 150nH (12.4x8.3x8 mm3, DCR = 0.15mΩ)
  • Cin= 10x22µF (25V, ceramic 0805)
  • Cout= 10x22µF + 4x47µF + 1x470 µF

Applications

Documents

Design resources