EVAL_38060-PMAC1

EVAL_38060-PMAC1

User Guide for Evaluation Board using six IR38060 rails and dual IR3892 rails.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_38060-PMAC1
EVAL_38060-PMAC1


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Frequency max
    1.5 MHz
  • Input Type
    DC
  • Output Current max
    6 A
  • Output Voltage range
    0.5 V to 18 V
  • Qualification
    Industrial
  • Sub Application
    DC-DC, Desktop and Workstations, Graphic Boards, Netcom and Telecom, Point of Load, Servers and Storage
  • Supply Voltage max
    21 V
  • Target Application
    Data Processing
  • Topology
    Buck

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Evaluation board allows easy interface to multiple IR38060 voltage rails. Allowing the quick development, optimize power sequencing, understanding PMBus commands and operation.

Applications

Documents

Design resources