EVAL-ISSI20R03H
Active and preferred

EVAL-ISSI20R03H

Infineon's coreless-transformer advanced solid-state isolator Evaluation Board for iSSI20R03H
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-ISSI20R03H
EVAL-ISSI20R03H
ea.


Product details

  • Applications
    Power supplies, Power transmission & distribution, Programmable logic controller, Industrial automation, Robotics, Smart Building, Battery management systems
  • Board Type
    Evaluation Board
  • Family
    OptiMOS™, IGBT Discrete, SSR, Gate Driver
  • Input Type
    AC/DC
  • Output Current max
    7 A
  • Output Voltage max
    100 V
  • Product Name
    EVAL-iSSI20R03H
  • Qualification
    Industrial
  • Sub Application
    Thermostat, Lighting, Heating Control
  • Supply Voltage
    3.3 V
  • Target Application
    Consumer, Industrial

OPN
EVALISSI20R03HTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • iSSI20R03H + 2 OptiMOS™ ISC035N10NM5LF 
  • AC switch configuration
  • Ultra-fast overcurrent detection 
  • Over-temp protection with PTC resistor
  • Fast turn-on 
  • Fast turn-off after overcurrent event
  • Fast turn-off after over-temp event

Benefits

  • Fast iSSI Evaluation and Design
Documents

Design resources