EVAL BGAP2S30A V1S2
on request
RoHS Compliant

EVAL BGAP2S30A V1S2

The Evaluation Board of High-Power Pre-Drivers for Wireless Infrastructure

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL BGAP2S30A V1S2
EVAL BGAP2S30A V1S2


Product details


OPN
EVALBGAP2S30AV1S2TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL BGAP2S30A is used for evaluating the BGAP2S30A Pre-Driver in the 3.3- 4.2 GHz frequency range, supporting dual 5V supply voltages (VCC1, VCC2) and an enable pin (0-1.8V). It features SMA connectors for the RF input and outputs. Its compact size (32mm x 44mm) allows easy testing of pre-driver circuits, which is ideal for engineers evaluating multi-stage amplification systems.

Features

  • Dual 5V supply for separate stages
  • Enable pin control with 0-1.8V range
  • Compact design: 32mm x 44mm size

Benefits

  • Supports high-frequency RF applications
  • Easy device testing
  • With SMA connectors

Applications

Documents

Design resources