DSO-8 CAN BOARD
Active and preferred

DSO-8 CAN BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DSO-8 CAN BOARD
DSO-8 CAN BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Transceiver
  • Input Type
    DC
  • Language
    SPICE
  • Mounting
    SMD
  • Product Category
    Evaluation Boards
  • Qualification
    Automotive
  • Sub Application
    Electrical Power steering, Chassis Control Modules, Transmission Control Units, Engine Control Modules
  • Supply Voltage range
    4.5 V to 5.5 V
  • Supply Voltage
    5 V
  • Target Application
    Wind Energy Systems, Solar Energy Systems, Motorcycles, E-Bikes & Small E-Vehicles, Motor Control & Drives, Electromobility, Commercial, construction and agricultural vehicles (CAV), Automation, Automotive
  • Topology
    Bus

OPN
DSO8CANBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The DSO-8 CAN board enables device evaluation and accelerates the design-in phase of the HS CAN, CAN FD, CAN FD SIC product families.It is populated with one of the following representative CAN FD components: TLE9251SJ , TLE9350SJ or TLE9350VSJ .It can however be used for the individual evaluation of any of our CAN transceivers in DSO-8 or TSON-8 package by swapping it with the pre-mounted device. Infineon's automotive CAN transceivers

Applications

Documents

Design resources