DEMOBOARD TLF80511TC
Active and preferred

DEMOBOARD TLF80511TC

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLF80511TC
DEMOBOARD TLF80511TC
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Input Type
    DC
  • Language
    SPICE
  • Output Voltage range
    4.9 V to 5.1 V
  • Output Voltage
    5 V
  • Product Category
    Evaluation Boards
  • Product Name
    TLF80511TC Demoboard
  • Qualification
    Automotive
  • Sub Application
    Automotive General ECU, Body Module, Clima Control (HVAC), Dashboard, Gateway, Infotainment, Start-Stop Control Unit, Alarm
  • Supply Voltage range
    3.3 V to 40 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
DEMOBOARDTLF80511TCTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLF80511TC Demoboard is a demonstration of the Infineon low drop out linear voltage regulator. The TLF80511 is the ideal IC to supply regulated voltage for general ECU‘s and infotainment applications. The fixed output voltage makes the TLF80511 suitable of supplying the majority of standard applications.

Features

  • Plug & play solution
  • Easy verification and configuration

Benefits

  • Demonstrate the capabilities of TLF80511
  • Easy application adaption for evaluation

Applications

Documents

Design resources