DEMOBOARD TLF50281EL
Active and preferred

DEMOBOARD TLF50281EL

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLF50281EL
DEMOBOARD TLF50281EL


Product details

  • Applications
    Standard device for all applications
  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter, OPTIREG™ Switcher
  • Input Type
    DC
  • Output Voltage
    5 V
  • Product Name
    DEMOBOARD TLF50281EL
  • Qualification
    Automotive
  • Sub Application
    Standard device for all applications
  • Supply Voltage range
    4.75 V to 40 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Buck

OPN
DEMOBOARDTLF50281ELTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demo board enables you to test the performance of the TLF50281EL step down converter. It is equipped with a TLF50281EL for 5.0V output voltages. The board shows a possible space efficient layout.

Applications

Documents

Design resources