DEMOBOARD TLE8386-2EL
Active and preferred

DEMOBOARD TLE8386-2EL

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLE8386-2EL
DEMOBOARD TLE8386-2EL
ea.


Product details

  • Applications
    Standard device for all applications
  • Board Type
    Evaluation Board
  • Family
    OPTIREG™ Switcher
  • Input Type
    DC
  • Language
    SPICE
  • Product Category
    Evaluation Boards
  • Product Name
    DEMOBOARD TLE8386-2EL
  • Qualification
    Automotive
  • Sub Application
    Standard device for all applications
  • Supply Voltage range
    4.75 V to 40 V
  • Supply Voltage
    13.5 V
  • Target Application
    Car Media, Dashboard, Body Control Modules, Navigation Units, Cluster instruments
  • Topology
    Boost

OPN
DEMOBOARDTLE83862ELTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This application board enables you to test the performance of the TLE8386-2EL power controller. OPTIREG™ Switcher TLE8386-2EL is a multi-topology low-side controller, designed for harsh automotive environment. The board is optimized for boost mode and offers some flexibility in design and option for cold cranking support where Input voltage could drop below 6V on Vin terminal.

Features

  • Wide Input Voltage Range
  • Supports cranking application profile
  • Wide adjustable output voltage range
  • Dedicated harsh automotive applications
  • Wide temperature R Tj =-40 °C to +150 °C

Applications

Documents

Design resources