DEMOBOARD TLD2311EL
Active and preferred

DEMOBOARD TLD2311EL

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLD2311EL
DEMOBOARD TLD2311EL
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    LITIX™ Basic
  • Product Name
    DEMOBOARD TLD2311EL
  • Qualification
    Automotive
  • Sub Application
    Automotive, Lighting
  • Target Application
    Automotive, Lighting

OPN
DEMOBOARDTLD2311ELTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
3 in/3 out - Matrix configuration and Open Load and Short Circuit diagnosis

Applications

Documents

Design resources