DEMOBOARD BTF3050TE
Active and preferred

DEMOBOARD BTF3050TE

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD BTF3050TE
DEMOBOARD BTF3050TE
ea.


Product details

  • Applications
    Resistive, inductive and capacitive loads
  • Board Type
    Evaluation Board
  • Family
    Low-Side Switches, HITFET™ + 12V
  • Input Type
    DC
  • Output Voltage range
    3 V to 18 V
  • Output Voltage
    13.5 V
  • Product Name
    DEMOBOARD BTF3050TE V1.1
  • Qualification
    Automotive
  • Sub Application
    Resistive, inductive and capacitive loads
  • Supply Voltage range
    6 V to 20 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Low-side switch

OPN
DEMOBOARDBTF3050TETOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BTF3050TE Demoboard is a small PCB (85mm x 70mm) where a BTF3050TE sample is already mounted. An integrated voltage regulator provides a stable 5V to the device supply pin. The SRP resistor selector allows the user to control the device’s Slew Rate. LEDs show the device status.

Applications

Documents

Design resources