DEMO_5QR2280BG_24W1
Overview
24W SMPS demoboard with ICE5QR2280BG
This demonstration board features the new ICE5QR2280BG PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package. The board is designed to operate under a wide range input and developed to target offline SMPS applications.
Summary of Features
- Isolated flyback topology with dual output
- Wide-range input from 85~300V ac
- Output #1: 12V/1.92A
- Output #2: 5V/0.2A
Benefits
- High efficiency with quasi resonant switching
- Cost-efficient solution for robust protection against line fault
Potential Applications
Support


