BASICPLUS DEMOBOARD
Active and preferred

BASICPLUS DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BASICPLUS DEMOBOARD
BASICPLUS DEMOBOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    LITIX™ Basic+
  • Input Type
    DC
  • Language
    SPICE
  • Output Voltage range
    1.4 V to 7 V
  • Product Category
    Evaluation Boards
  • Qualification
    Automotive
  • Sub Application
    LED Rear Lighting, Interior Lighting, Exterior Lighting, General purpose lighting
  • Supply Voltage range
    8 V to 16 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
BASICPLUSDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Equipped with one TLD2141-3EP (High End), one TLD2331-3EP (Mid End) and one TLD1114-1EP (Companion) LITIX™ Basic+ devicesCompatible with all LITIX™ Basic+ High End and Mid End devicesTypical supply voltage range: 8V – 16V (5.5V – 40V), with possibility to power-ON and test each device separatelyOn-board LED load for each device, 3x3 LEDs per devicePossibility to connect to external load15cm x 10cm 2-layer PCB

Applications

Documents

Design resources