Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
300W_ECF_DEMO
END OF LIFE
discontinued

300W_ECF_DEMO

END OF LIFE
OptiMOS-6™ 40 V SSO8 MOSFET, TLE9879QXA40 Embedded Power IC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

300W_ECF_DEMO
300W_ECF_DEMO


Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Germany
  • Country of Diffusion (Last FE site, current, subject to change)
    Germany

OPN
300WECFDEMOTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Reference Design Guide outlines the detailed implementation of an automotive water pump application controlled by a system on chip microcontroller with an integrated MOSFET driver and OptiMOSTM-6 leadless MOSFETs. The design can drive loads up to 300W at a 12V battery voltage and includes descriptions, schematics, measurement reports, and thermal performance information. It is ideal for Engine Cooling Fan applications.

Features

  • Thermally tested 300W functional

Benefits

  • Design, schematics & measurement reports

Applications

Documents

Design resources