2ED300E17-SFO
on request
RoHS Compliant

2ED300E17-SFO

Evaluation board for IGBT driver boards

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED300E17-SFO
2ED300E17-SFO


Product details

  • Applications
    CAV, Drives, Power Supply, Solar, Traction, Wind
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    DC
  • Product Name
    2ED300E17-SFO
  • Sub Application
    CAV, Wind, Traction, Solar, Renewable Energy, Power Supply, Drives
  • Target Application
    Motor Control & Drives, Industrial
  • Topology
    Half Bridge

OPN
2ED300E17SFOEVALBOSA1
Product Status on request
Infineon Package AG-EICE
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package AG-EICE
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This evaluation board for the 2ED300C17-S / 2ED300C17-ST IGBT driver boards can be used for all medium and high power IGBT modules up to 1700V. Electrical as well as optical (optional) interfacing is provided. For many modules, complementary module adapters are available. Module adapters and the driver core have to be ordered separately.

Features

  • Plug & play solution
  • Includes transformer technology
  • Mech. adaption to module package

Applications

Diagrams

Product-image-2ED300E17-SFO-assembled
Product-image-2ED300E17-SFO-assembled
Product-image-2ED300E17-SFO-assembled Product-image-2ED300E17-SFO-assembled Product-image-2ED300E17-SFO-assembled
Documents

Design resources

Developer community