Electronic power steering (EPS), steer-by-wire (SbW), and rear-wheel steering (RWS)
Develop safe EPS, steer-by-wire and rear-wheel steering faster with an interoperable semiconductor portfolio that supports high safety standards.
-
On this page
Overview
Steering is one of the most safety critical systems in a vehicle and it is evolving fast. From fail-operational EPS to fully redundant steer-by-wire and compact rear-wheel steering, each architecture demands high availability, functional safety and precise motor control. Infineon provides a complete semiconductor portfolio covering key ECU sockets including safety microcontrollers, power management, gate drivers, MOSFETs and sensors.
Benefits
- Single-source: EPS, SbW & RWS
- Flexible design across EPS variants
- Field-proven OEM interoperability
- ISO 26262&functional safety ready
- Compact integration, lower BOM
- Fast design-in with eval boards
- Chassis & motor control expertise
Block diagram
About
Infineon's safety microcontrollers enable real-time motor control and functional safety for electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS).
- Core control for motor torque and diagnostics
- Lockstep cores support ASIL-D concepts
- ECC on buses and memories
- Independent SMU manages fault reactions
- Encapsulation supports QM and ASIL coexistence
Infineon provides PMIC, gate driver, and MOSFET solutions for the electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS) power stages, which are designed for efficient motor actuation and safety monitoring.
- PMIC supplies MCU rails and supervises power
- Watchdog, voltage monitoring and safe state outputs
- Bridge driver with built in safety mechanisms
- MOSFET portfolio for efficient, compact inverters
- Reverse polarity protection and main switch options
Infineon's sensing solutions support precise control and redundancy concepts required for angle, torque and rotor position feedback for electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS).
- Steering sensors with AMR, GMR and TMR options
- Dual die sensor packages for space saving redundancy
- Stray field robust angle sensing options available
- Redundant torque sensing with linear Hall options
- Diversity options with magnetic and inductive sensing
Infineon supports electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS) designs across 12 V and 48 V platforms with scalable semiconductors and packaging options for compact inverters.
- MOSFET voltage classes for 12 V and 48 V designs
- Packaging options for small inverter footprints
- Topside cooled MOSFETs support high power density
- Portfolio reuse across platforms and segments
- Supports standard and higher power architectures
The Infineon SMAK demonstrator helps teams evaluate motor control building blocks and accelerate prototyping.
- Motor control kit for fast evaluation and design-in
- Dual independent three phase inverter topology
- Hardware diversity across key sockets
- Hardware ready for field-oriented control
- Supports steering and braking applications and more
Infineon's safety microcontrollers enable real-time motor control and functional safety for electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS).
- Core control for motor torque and diagnostics
- Lockstep cores support ASIL-D concepts
- ECC on buses and memories
- Independent SMU manages fault reactions
- Encapsulation supports QM and ASIL coexistence
Infineon provides PMIC, gate driver, and MOSFET solutions for the electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS) power stages, which are designed for efficient motor actuation and safety monitoring.
- PMIC supplies MCU rails and supervises power
- Watchdog, voltage monitoring and safe state outputs
- Bridge driver with built in safety mechanisms
- MOSFET portfolio for efficient, compact inverters
- Reverse polarity protection and main switch options
Infineon's sensing solutions support precise control and redundancy concepts required for angle, torque and rotor position feedback for electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS).
- Steering sensors with AMR, GMR and TMR options
- Dual die sensor packages for space saving redundancy
- Stray field robust angle sensing options available
- Redundant torque sensing with linear Hall options
- Diversity options with magnetic and inductive sensing
Infineon supports electric power steering (EPS), steer-by-wire (SbW) and rear-wheel steering (RWS) designs across 12 V and 48 V platforms with scalable semiconductors and packaging options for compact inverters.
- MOSFET voltage classes for 12 V and 48 V designs
- Packaging options for small inverter footprints
- Topside cooled MOSFETs support high power density
- Portfolio reuse across platforms and segments
- Supports standard and higher power architectures
The Infineon SMAK demonstrator helps teams evaluate motor control building blocks and accelerate prototyping.
- Motor control kit for fast evaluation and design-in
- Dual independent three phase inverter topology
- Hardware diversity across key sockets
- Hardware ready for field-oriented control
- Supports steering and braking applications and more
Share in WeChat
Scan the QR code with your WeChat App to share this page.