IRF7301

IRF7301

20V Dual N-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7301
IRF7301


Product details

  • ID (@25°C) max
    5.7 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    N+N, N+N
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    5.3 nC
  • QG (typ @4.5V)
    13.3 nC
  • RDS (on) (@4.5V) max
    50 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    20 V
  • VGS(th) min
    0.7 V
  • VGS max
    12 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Low RDS(on)
  • Dynamic dv/dt Rating
  • Fast Switching
  • Dual N-Channel MOSFET

Applications

Documents

Design resources

Developer community