APPKIT_A2G_SAFETY
Active and preferred
RoHS Compliant

APPKIT_A2G_SAFETY

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

APPKIT_A2G_SAFETY
APPKIT_A2G_SAFETY
ea.


Product details


OPN
APPKITA2GSAFETYTOBO1
Product Status active and preferred
Infineon Package -
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package -
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The development of a safe application can be a challenge when it comes to follow strict safety rules. In order to ease the development of such applications, Infineon provides the AURIXTM TC3xx Safety manual. The safety manual defines so called safety mechanisms as an activity or a technical solution to avoid or control systematic fault failures and to detect random hardware failures or control random hardware failures.  Safety mechanism are classified in two main types
  • The technical solution internal to the MCU by hardware(HW) or software (SW)
  • The technical solution either in HW or SW, implemented at System level by the system integrator.
The main intention of the AURIXTM  Application kit – TC3xx Safety is to provide implementation hints and code example to enable the worldwide community  to use and understand the functional safety aspects of AURIXTM microcontroller. The kit demonstrate the implementation of various Safety Mechanism (SM) and other diagnostics functionalities. The real time data is shown on TFT display and ASCLIN shell Interface and the fault can be injected with touch screen and buttons/switches available on the board. The AURIXTM  Application kit – TC3xx Safety consists of AURIXTM  TC397 Application kit TFT (KIT_A2G_TC397_5V_TFT) connected to the add-on shield board called Evaluation Board AURIXTM TC3xx Safety (EVABOARD_A2G_SAFETY), Power supply, USB Cable, small magnet, quick start guide and pre-flashed SW.

Features

  • AURIXTM  TC397 Application kit TFT
  • (KIT_A2G_TC397_5V_TFT)
  • TLF35584 PMIC
  • TFT Touch Display
  • Status LEDs
  • Evaluation Board AURIXTM TC3xx Safety (EVABOARD_A2G_SAFETY)
  • TLE5012BD E9200 magnetic sensor
  • Temperature sensor
  • KP256 Pressure sensor
  • Encoder for generating PWM
  • Potentiometer for broken wire detection simulation
  • Buttons to inject fault in the system
  • Switches to change connection to various pins of microcontroller
  • Low power status LEDs
  • Jumper to break the line on PCB
  • Software:
  • AURIX™ Development Studio based Well structure project
  • Boot and Startup Procedure including all safety mechanism involved
  • Full SMU driver implementation including SMU core, SMU standby, fault signaling Protocol (FSP), Emergency Stop (ES) and Recovery Timer (RT)
  • Implementation of different Safety Mechanisms for safe application
  • Fault injection for testing of various safety mechanism and accordingly alarm generation
  • TFT touch screen driver
  • TLF35584 PMIC driver
  • Commands and monitoring via TFT touch screen
  • ASCLIN Shell Interface for terminal view
  • STM used for basic task scheduling

Benefits

  • Everything you need to start developing in one package, enabling fast prototyping and  minimizing R&D resources
  • Access to AURIX™ TC3xx family features, including high computing performance of AURIX™ TC397, multi core architecture, flexibility, scalability, integrated safety and security support
  •  Application Notes for Hardware and Software available
  •  

Applications

Documents

Design resources

Videos

AURIX™ Application Kit - TC3xx Safety: Unboxing
Learn about how to develop an ISO26262 compliant application using the new Aurix(TM) Application Kit TC3xx Safety. The kit consists of hardware and demo software explaining how to setup a functional safe system using Aurix (TM) TC3xx microcontrollers.
AURIX™ Application Kit - TC3xx Safety: Unboxing AURIX™ Application Kit - TC3xx Safety: Unboxing AURIX™ Application Kit - TC3xx Safety: Unboxing
AURIX™ Application Kit - TC3xx Safety: Getting Started AURIX™ Application Kit - TC3xx Safety: Getting Started AURIX™ Application Kit - TC3xx Safety: Getting Started

Developer community