Browse by category
600 V CoolMOS™ 8
The high voltage super-junction MOSFET family combining the best out of the 600 V CoolMOS™ 7 families
600 V CoolMOS™ CFD7
The high-voltage superjunction MOSFET family for resonant topologies in high-power SMPS applications
600 V CoolMOS™ P6
Superior efficiency combined with ease of use
600 V CoolMOS™ PFD7
The next level for ultra-high power density designs and energy-efficient home appliance drives
600 V CoolMOS™ S7/S7T
600 V CoolMOS™ S7/ S7T high-voltage superjunction MOS family delivers the best performance for low-frequency switching applications at the best price
650 V CoolMOS™ 8
The high voltage super-junction MOSFET family combines the best of 650V CoolMOS™ 7 technologies
650 V CoolMOS™ CFD2
Balance between efficiency and robustness with a fast body diode
650 V CoolMOS™ CFD7
CoolMOS™ superjunction high-voltage MOSFET - tailored to address high-efficient soft-switching topologies in industrial applications
800 V and 900 V CoolMOS™ C3
800 V and 900 V CoolMOS™ C3 superjunction MOSFETs
950 V CoolMOS™ PFD7
The next level for ultrahigh power density designs for energy-efficient high-power lighting, consumer, and industrial SMPS applications
CoolMOS™ C7
600 V and 650 V CoolMOS™ C7 and C7 Gold (G7) superjunction (SJ) MOSFETs - Infineon’s highest efficiency superjunction MOSFET series
CoolMOS™ C7 Subfamilies
CoolMOS™ CE
High voltage superjunction (SJ) MOSFETs optimized for consumer applications
CoolMOS™ P7
600 V, 700 V, 800 V, and 950 V CoolMOS™ P7 superjunction (SJ) MOSFETs
CoolMOS™ P7 Subfamilies
CoolMOS™ packages
Revolutionary CoolMOS™ superjunction MOSFET technologies require innovative package solutions to enable tomorrow's trends
CoolMOS™ packages Subfamilies
High-voltage general-purpose MOSFETs
A broad portfolio of discrete MOSFETs with high availability and established quality, offering simple, performing and price-competitive solutions
About
Infineon's CoolMOS™ MOSFETs boast of the most well-balanced technology, combining ease of use, excellent performance, and competitive pricing. The CoolMOS™ product range is designed to cater for a broad range of applications and higher power levels ranging from sub-watt to multi-kW.
Additionally, Infineon offers automotive-qualified superjunction MOSFETs that ensure the highest reliability in the field and are routinely qualified beyond automotive AEC-Q101 quality requirements.
Infineon's 600 V, 650 V, and 800 V CoolMOS™ MOSFETs are engineered to make automotive applications more compact and higher performing than ever before.
CoolMOS™ MOSFETs are available in a variety of innovative package solutions for low- and high-power applications, including top-side cooling versions that provide the cleanest switching and the coolest operation.
Design flexibility: System-optimized products for low- to high-switching applications
Competitive pricing: Expertise in manufacturing quality leveraged with value-based pricing
Ease of design: Online design tools, simulation models, developer community, and product support
Convenient selection and purchasing: Comparison tools help you to quickly select the right product and check the availability via distribution networks
Quality and supply stability: Highest manufacturing standard with a stable long-term product supply
Cutting-edge technology: Infineon pioneered the superjunction MOSFET technology and continues to innovate in the direction of both devices (Si, SiC, and GaN) and packaging.
Enhance your high-power designs with Infineon’s vast portfolio of innovative CoolMOS™ 500 V–950 V N-channel power MOSFETs.
CoolMOS™ MOSFETs cater for a wide range of voltage classes with outstanding commutation ruggedness, resulting in increased efficiency and ease of use while significantly lowering switching and conduction losses.
- P7 (600 V, 700 V, 800 V, and 950 V): Offers best-in-class price/performance ratio for flyback-based low- and high-power SMPS applications
- PFD7 (600 V and 950 V): Offers ultra-high power density and highest efficiency designs
- C7/G7 (600 V and 650 V): Offers outstanding efficiency in PFC, TTF, and other hard-switching as well as in high-end LLC topologies
- S7/S7T (600 V): Offers low on-state resistance (RDS(on)) values, ideally suited for applications needing low conduction losses at the best price
- CFD7 (600 V and 650 V): With its optimized body diode, ideal for resonant topologies, such as LLC and ZVS PSFB, and the high-end SMPS market
- CDF7A/C3A: Fast-switching MOSFETs with special screening measures in front and back-end, and AEC-Q101 compliant
- S7A/S7TA: Ideal for the active line rectification in a classic boost PFC topology and HV eDisconnect and HV eFuse applications
- CoolMOS™ 8 (600V, 650V): All-in-one SJ MOSFET technology with best price/performance
See why CoolMOS™ N-channel MOSFETs are the established market leader.
Infineon's CoolMOS™ superjunction MOSFET technology is widely recognized for its exceptional quality and reliability. The quality of Infineon's MOSFETs has been proven over the years, with billions of devices shipped and continuous improvement in defect rate down to less than 0.05 DPM. Similarly, the reliability of Infineon's MOSFETs has been demonstrated with the same high performance down to less than 0.1 FIT, measured across 175 million device hours.
Infineon has implemented robust and proven measures since the beginning of MOSFET technology, with its design-for-quality program and continuous production improvement activities. There is constant proactive collaboration among technology, design, quality, reliability, and manufacturing teams to ensure that these results are achieved. Infineon's efforts go above and beyond the fact that all Infineon sites are ISO/TS 16949 certified.
Transform your designs with Infineon's MOSFET technology for state-of-the-art solutions that deliver unparalleled performance, quality, and reliability across a range of applications.
CoolMOS™ automotive superjunction MOSFETs address the needs of electric vehicle applications such as on-board chargers, HV-LV DC-DC converters, auxiliary power supplies, insulation monitoring, HV eFuse, and HV eDisconnect. With a zero-defect philosophy, our market-leading products exceed AEC-Q101 automotive quality standards and balance high performance at attractive costs combined with high delivery reliability.
Through our product line-up, we have brought innovative concepts to life that support new ways of system optimization and help engineers all over the world to succeed in their designs.
Infineon's CoolMOS™ MOSFETs boast of the most well-balanced technology, combining ease of use, excellent performance, and competitive pricing. The CoolMOS™ product range is designed to cater for a broad range of applications and higher power levels ranging from sub-watt to multi-kW.
Additionally, Infineon offers automotive-qualified superjunction MOSFETs that ensure the highest reliability in the field and are routinely qualified beyond automotive AEC-Q101 quality requirements.
Infineon's 600 V, 650 V, and 800 V CoolMOS™ MOSFETs are engineered to make automotive applications more compact and higher performing than ever before.
CoolMOS™ MOSFETs are available in a variety of innovative package solutions for low- and high-power applications, including top-side cooling versions that provide the cleanest switching and the coolest operation.
Design flexibility: System-optimized products for low- to high-switching applications
Competitive pricing: Expertise in manufacturing quality leveraged with value-based pricing
Ease of design: Online design tools, simulation models, developer community, and product support
Convenient selection and purchasing: Comparison tools help you to quickly select the right product and check the availability via distribution networks
Quality and supply stability: Highest manufacturing standard with a stable long-term product supply
Cutting-edge technology: Infineon pioneered the superjunction MOSFET technology and continues to innovate in the direction of both devices (Si, SiC, and GaN) and packaging.
Enhance your high-power designs with Infineon’s vast portfolio of innovative CoolMOS™ 500 V–950 V N-channel power MOSFETs.
CoolMOS™ MOSFETs cater for a wide range of voltage classes with outstanding commutation ruggedness, resulting in increased efficiency and ease of use while significantly lowering switching and conduction losses.
- P7 (600 V, 700 V, 800 V, and 950 V): Offers best-in-class price/performance ratio for flyback-based low- and high-power SMPS applications
- PFD7 (600 V and 950 V): Offers ultra-high power density and highest efficiency designs
- C7/G7 (600 V and 650 V): Offers outstanding efficiency in PFC, TTF, and other hard-switching as well as in high-end LLC topologies
- S7/S7T (600 V): Offers low on-state resistance (RDS(on)) values, ideally suited for applications needing low conduction losses at the best price
- CFD7 (600 V and 650 V): With its optimized body diode, ideal for resonant topologies, such as LLC and ZVS PSFB, and the high-end SMPS market
- CDF7A/C3A: Fast-switching MOSFETs with special screening measures in front and back-end, and AEC-Q101 compliant
- S7A/S7TA: Ideal for the active line rectification in a classic boost PFC topology and HV eDisconnect and HV eFuse applications
- CoolMOS™ 8 (600V, 650V): All-in-one SJ MOSFET technology with best price/performance
See why CoolMOS™ N-channel MOSFETs are the established market leader.
Infineon's CoolMOS™ superjunction MOSFET technology is widely recognized for its exceptional quality and reliability. The quality of Infineon's MOSFETs has been proven over the years, with billions of devices shipped and continuous improvement in defect rate down to less than 0.05 DPM. Similarly, the reliability of Infineon's MOSFETs has been demonstrated with the same high performance down to less than 0.1 FIT, measured across 175 million device hours.
Infineon has implemented robust and proven measures since the beginning of MOSFET technology, with its design-for-quality program and continuous production improvement activities. There is constant proactive collaboration among technology, design, quality, reliability, and manufacturing teams to ensure that these results are achieved. Infineon's efforts go above and beyond the fact that all Infineon sites are ISO/TS 16949 certified.
Transform your designs with Infineon's MOSFET technology for state-of-the-art solutions that deliver unparalleled performance, quality, and reliability across a range of applications.
CoolMOS™ automotive superjunction MOSFETs address the needs of electric vehicle applications such as on-board chargers, HV-LV DC-DC converters, auxiliary power supplies, insulation monitoring, HV eFuse, and HV eDisconnect. With a zero-defect philosophy, our market-leading products exceed AEC-Q101 automotive quality standards and balance high performance at attractive costs combined with high delivery reliability.
Through our product line-up, we have brought innovative concepts to life that support new ways of system optimization and help engineers all over the world to succeed in their designs.
Documents
Documents
Design resources
Join our empowering community
Discover our Infineon Academy learning platform
Enable success with our partner service offerings
Shorten design-in time with our development tools