- eFuses
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
- JFETs
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Modular evaluation platform
-
On this page
About
Modular evaluation platform delivers a state-of-the-art solution designed for seamless power switch and Isolated Gate Driver evaluation. This highly versatile platform allows designers to pair any EiceDRIVER™ Isolated gate driver with Infineon switches, enabling rapid, high-performance testing without compromise.
It not only accelerates full switching performance evaluation but also introduces a modular approach - empowering engineers and designers to use a single board for testing multiple power devices.
Get started in no time
Quickly set up and start evaluating Infineon's isolated gate drivers and power switches with our easy-to-use evaluation board.
Unlock rapid design and development
Leverage the board's flexibility to test different configurations and optimize your design for maximum performance and efficiency.
Streamline your testing and validation
Perform thorough testing and validation to ensure your design meets the required standards and is reliable in the field.
Take your design to the next level
Push the boundaries of performance and explore new design possibilities, and get your product to market faster with our evaluation board.
The EVAL-DCLINK-DPT is an evaluation board designed to support critical switching performance evaluation, such as Double Pulse testing, by offering bulk capacitance required for these evaluations. Designed to simply plug into any of the newer EiceDRIVER™ isolated gate drivers evaluation boards, the EVAL-DCLINK-DPT board offers flexibility for testing a wide range of Infineon's power semiconductor Isolated Gate Drivers and Switches, enabling designers to thoroughly test and evaluate the performance of the devices. The EVAL-DCLINK-DPT board boasts several key features that make it an ideal solution for critical switching performance evaluation:
• Withstands bus voltage up to 800 V
• Active Discharge Circuit
• Visual Safety Indication
• Interconnection with different gate driver and package boards
• Breakout connections for load inductor
Please visit EVAL-DCLINK-DPT for more information on the evaluation board.
The EVAL-1ED3142MC12H-SIC evaluation board is designed to assess the performance of the EiceDRIVER™ 1ED3142MC12H isolated gate driver ICs and discrete power switches from Infineon in a half-bridge configuration, providing design engineers with a straightforward means of measuring gate driver parameters.
Furthermore, the board's capabilities can be expanded by connecting it to the EVAL-DCLINK-DPT board, allowing engineers to conduct advanced tests, including Double Pulse Testing (DPT). Additionally, the evaluation board is versatile enough to accommodate other pin-compatible ICs from the EiceDRIVER™ 1ED314xMC12H gate driver family, enabling engineers to evaluate multiple devices by simply swapping out the gate driver ICs.
Check out EVAL-1ED3142MC12H-SIC for more details about the features and benefits.
The EVAL-1ED3144MC12H-SiC evaluation board provides a comprehensive platform for evaluating the performance of Infineon's EiceDRIVER™ 1ED3144MC12H isolated gate driver ICs in a half-bridge configuration. By leveraging the board's compatibility with the EVAL-DCLINK-DPT board, engineers can perform advanced testing, including Double Pulse Testing (DPT), to gain a deeper understanding of the gate driver's capabilities. The board's versatility also allows for easy swapping of pin-compatible ICs from the EiceDRIVER™ 1ED314xMC12H gate driver family, enabling a streamlined evaluation process.
Check out EVAL-1ED3144MC12H-SiC for more information on the evaluation board.
The EVAL-1ED3145MC12H-SiC evaluation board offers a flexible and efficient means of assessing the performance of Infineon's EiceDRIVER™ 1ED3145MC12H isolated gate driver ICs in a half-bridge configuration. With its compatibility with the EVAL-DCLINK-DPT board, engineers can conduct a range of tests, including Double Pulse Testing (DPT), to evaluate the gate driver's performance under various conditions. The board's design also allows for seamless integration with other pin-compatible ICs from the EiceDRIVER™ 1ED314xMC12H gate driver family, making it an ideal platform for evaluating multiple devices.
For more details on the features and benefits, please visit our EVAL-1ED3145MC12H-SiC.
The EVAL-1ED3321MC12N-SIC evaluation board simplifies the assessment of EiceDRIVER™ 1ED3321MC12N gate drivers and power switches in half-bridge setups.
The board's capabilities can be expanded by connecting it to the EVAL-DCLINK-DPT board, assisting design engineers in either measuring parameters or conducting Double Pulse Testing (DPT). This helps design engineers to evaluate the gate driver’s performance and capabilities.
The board's versatility also allows for easy swapping of pin-compatible ICs from the EiceDRIVER™ 1ED332xMC12N gate driver family, enabling a streamlined evaluation process.
Check out EVAL-1ED3321MC12N-SIC for more details about the features and benefits.
Modular evaluation platform delivers a state-of-the-art solution designed for seamless power switch and Isolated Gate Driver evaluation. This highly versatile platform allows designers to pair any EiceDRIVER™ Isolated gate driver with Infineon switches, enabling rapid, high-performance testing without compromise.
It not only accelerates full switching performance evaluation but also introduces a modular approach - empowering engineers and designers to use a single board for testing multiple power devices.
Get started in no time
Quickly set up and start evaluating Infineon's isolated gate drivers and power switches with our easy-to-use evaluation board.
Unlock rapid design and development
Leverage the board's flexibility to test different configurations and optimize your design for maximum performance and efficiency.
Streamline your testing and validation
Perform thorough testing and validation to ensure your design meets the required standards and is reliable in the field.
Take your design to the next level
Push the boundaries of performance and explore new design possibilities, and get your product to market faster with our evaluation board.
The EVAL-DCLINK-DPT is an evaluation board designed to support critical switching performance evaluation, such as Double Pulse testing, by offering bulk capacitance required for these evaluations. Designed to simply plug into any of the newer EiceDRIVER™ isolated gate drivers evaluation boards, the EVAL-DCLINK-DPT board offers flexibility for testing a wide range of Infineon's power semiconductor Isolated Gate Drivers and Switches, enabling designers to thoroughly test and evaluate the performance of the devices. The EVAL-DCLINK-DPT board boasts several key features that make it an ideal solution for critical switching performance evaluation:
• Withstands bus voltage up to 800 V
• Active Discharge Circuit
• Visual Safety Indication
• Interconnection with different gate driver and package boards
• Breakout connections for load inductor
Please visit EVAL-DCLINK-DPT for more information on the evaluation board.
The EVAL-1ED3142MC12H-SIC evaluation board is designed to assess the performance of the EiceDRIVER™ 1ED3142MC12H isolated gate driver ICs and discrete power switches from Infineon in a half-bridge configuration, providing design engineers with a straightforward means of measuring gate driver parameters.
Furthermore, the board's capabilities can be expanded by connecting it to the EVAL-DCLINK-DPT board, allowing engineers to conduct advanced tests, including Double Pulse Testing (DPT). Additionally, the evaluation board is versatile enough to accommodate other pin-compatible ICs from the EiceDRIVER™ 1ED314xMC12H gate driver family, enabling engineers to evaluate multiple devices by simply swapping out the gate driver ICs.
Check out EVAL-1ED3142MC12H-SIC for more details about the features and benefits.
The EVAL-1ED3144MC12H-SiC evaluation board provides a comprehensive platform for evaluating the performance of Infineon's EiceDRIVER™ 1ED3144MC12H isolated gate driver ICs in a half-bridge configuration. By leveraging the board's compatibility with the EVAL-DCLINK-DPT board, engineers can perform advanced testing, including Double Pulse Testing (DPT), to gain a deeper understanding of the gate driver's capabilities. The board's versatility also allows for easy swapping of pin-compatible ICs from the EiceDRIVER™ 1ED314xMC12H gate driver family, enabling a streamlined evaluation process.
Check out EVAL-1ED3144MC12H-SiC for more information on the evaluation board.
The EVAL-1ED3145MC12H-SiC evaluation board offers a flexible and efficient means of assessing the performance of Infineon's EiceDRIVER™ 1ED3145MC12H isolated gate driver ICs in a half-bridge configuration. With its compatibility with the EVAL-DCLINK-DPT board, engineers can conduct a range of tests, including Double Pulse Testing (DPT), to evaluate the gate driver's performance under various conditions. The board's design also allows for seamless integration with other pin-compatible ICs from the EiceDRIVER™ 1ED314xMC12H gate driver family, making it an ideal platform for evaluating multiple devices.
For more details on the features and benefits, please visit our EVAL-1ED3145MC12H-SiC.
The EVAL-1ED3321MC12N-SIC evaluation board simplifies the assessment of EiceDRIVER™ 1ED3321MC12N gate drivers and power switches in half-bridge setups.
The board's capabilities can be expanded by connecting it to the EVAL-DCLINK-DPT board, assisting design engineers in either measuring parameters or conducting Double Pulse Testing (DPT). This helps design engineers to evaluate the gate driver’s performance and capabilities.
The board's versatility also allows for easy swapping of pin-compatible ICs from the EiceDRIVER™ 1ED332xMC12N gate driver family, enabling a streamlined evaluation process.
Check out EVAL-1ED3321MC12N-SIC for more details about the features and benefits.