Driver boards
EiceDRIVER™ gate driver boards for Infineon's IGBT modules up to 1700 V with reinforced isolation
Dual-channel high voltage IGBT driver board with a high peak output current of 30 A, integrated DC-DC, SMPS, soft shut down in fault conditions, dynamic over-current detection and IGBT desaturation monitoring. Please find our driver boards in the product table.
- High peak output current
- Integrated DC-DC SMPS
- Outstanding protection features
- High electromagnetic compatibility
- Half-bridge and direct mode
- Soft shut down in fault conditions
Products
About
We offer a selection of dual-channel IGBT driver boards for IGBT modules up to 1700 V with reinforced isolation, an output current source, a sink of 30 A, and a half-bridge configuration in our product portfolio.
EiceDRIVER™ SiC MOSFET gate driver ICs incorporate important key benefits, such as robust design, reinforced isolation according to EN 50178/IEC 61800-5-1, reliable operation in harsh environments and patented paralleling of modules.
We offer a selection of dual-channel IGBT driver boards for IGBT modules up to 1700 V with reinforced isolation, an output current source, a sink of 30 A, and a half-bridge configuration in our product portfolio.
EiceDRIVER™ SiC MOSFET gate driver ICs incorporate important key benefits, such as robust design, reinforced isolation according to EN 50178/IEC 61800-5-1, reliable operation in harsh environments and patented paralleling of modules.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
XDPS2201 is a multi-mode, digitally configurable hybrid flyback controller that combines the simplicity of a traditional flyback topology with the performance of a resonant converter.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.
1200 V Silicon-On-Insulators level-shift gate drivers from the market leader. This video demonstrates the advantages of products with Infineon SOI. E.g. Integrated bootstrap diode, Low level-shift losses - saving space and cost.
This training provides an insight about the system benefits of wide-bandgap devices, which will conquer market share in areas where power density, efficiency and/or battery range are decisive. The training focuses on two applications, mobile chargers and on-board chargers, and will talk about the challenges faced by the solutions today and how SiC and GaN provide next levels of performance.