Density128 MBit
-
FamilyFL-L
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 66
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2032
|
OPN
|
|
|---|---|
| Product Status | on request |
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 1450 |
| Packing Type | TAPE & REEL |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 1450 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- SPI interface with single, dual, quad I/O
- Double data rate (DDR) read commands
- 256-byte page programming buffer
- Uniform 4 KB sector, 32 KB half block, 64 KB
- Security regions with OTP lock bits
- Deep Power Down (DPD) mode for data
- 100,000 program/erase cycles minimum
- 20 year data retention minimum
- 2.7 V to 3.6 V single supply voltage
- Input voltage tolerance: VSS-1.0 V to VCC+1.0
- Hardware and software data protection
- Operating temperature up to +125°C
Benefits
- Flexible I/O supports faster data transfer
- DDR read boosts system performance
- Large buffer enables efficient programming
- Multiple erase sizes simplify memory
- Security regions prevent unauthorized access
- DPD mode blocks accidental writes/erases
- High endurance ensures long device life
- Long retention secures critical data
- Wide supply range fits many designs
- Tolerates voltage transients for robust use
- Data protection prevents corruption
- Wide temp range suits harsh environments
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.