IRF5M3415SCX

IRF5M3415SCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5M3415SCX
IRF5M3415SCX


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    22 A
  • ID (@25°C) max
    35 A
  • Language
    SPICE
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    49 mΩ
  • VBRDSS min
    150 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRF5M3415SCX is a high reliability, 150V, single, N-channel MOSFET in a TO-254AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, audio amplifiers, and other high-energy pulse circuit applications. It has TX level screening and is reliable for defense applications.

Applications

Documents

Design resources

Developer community