IR25603S
Active
RoHS Compliant
Lead-free

IR25603S

600 V half-bridge gate driver IC with oscillator, programmable shutdown and programmable frequency
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR25603S
IR25603S
ea.


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 15.6 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.18 A
  • Output Current (Sink)
    0.26 A
  • Qualification
    Industrial
  • VBS UVLO (Off)
    8 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (Off)
    8 V
  • VCC UVLO (On)
    9 V
  • Voltage Class
    600 V

OPN
IR25603STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
Self-Oscillating 600 V Half Bridge Driver IC with typical 0.18 A source and 0.26 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Integ. 600 V half-bridge driver
  • 15.6 V zener clamp on Vcc
  • True micropower start up
  • Tighter initial dead time control
  • Low temp. coefficient dead time
  • Shutdown feature on CT pin
  • Increased undervoltage lockout
  • Lower power level-shifting circuit
  • Constant pulse widths at startup
  • Lower di/dt gate driver
  • Low side output in phase with RT

Benefits

  • Self-oscillating driver needs no external controller: lower BOM
  • Externally set oscillator timing makes frequency easy to tune to the application
  • CT-pin shutdown gives simple on/off control

Diagrams

Circuit_Diagramm_IR25603
Circuit_Diagramm_IR25603
Circuit_Diagramm_IR25603
Documents

Design resources

Developer community