IAUCN10S7L040
Active and preferred
RoHS Compliant

IAUCN10S7L040

100V, N-Ch, 3.95 mΩ max, Automotive MOSFET, SSO8 (5x6), OptiMOS™ 7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN10S7L040
IAUCN10S7L040
ea.


Product details

  • ID (@25°C) max
    120 A
  • Launch year
    2025
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TDSON-8
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    66 nC
  • QG (typ @10V)
    50.6 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    3.95 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    100 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V

OPN
IAUCN10S7L040ATMA1
Product Status active and preferred
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 06/2025
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 06/2025
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
IAUCN10S7L040 is an automotive MOSFET built with Infineon’s leading edge, power semiconductor technology; OptiMOS™ 7 100V.  This product is offered in our versatile, robust, high current SSO8 5x6mm² SMD package.  It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications. 

Features

  • Low on-resistance, RDS(on)
  • Leading edge FOM (RDS (on) x Qg)
  • Fast switching times (turn on/off)
  • High avalanche current capability
  • High SOA ruggedness
  • Tight threshold voltage, VGS(th), range
  • Excellent thermal performance
  • Low package resistance and inductance
  • Unique fused source pins
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • MSL1 up to 260°C peak reflow

Benefits

  • Very low conduction losses
  • Superior switching performance
  • Highest power density in 5x6mm package
  • High power efficiency
  • Small footprint & efficient cooling
  • Well suited for parallel placement
  • Increased design ruggedness
  • Better solder joint reliability
  • Designed for Automotive robustness
  • High quality production for Automotive
Documents

Design resources

Developer community