Density72 MBit
-
FamilyQDR-II+, ODT
-
Frequency550 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
| Recommended | ||
|
OPN
|
CY7C25652KV18-550BZXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85180) | |
| Packing Size | 1360 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85180) |
| Packing Size | 1360 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 550 MHz clock (1100 MHz DDR data)
- Separate read and write data ports
- Concurrent read/write transactions
- Four-word burst architecture
- 2.5-cycle read latency (DOFF HIGH)
- 1-cycle read latency mode (DOFF LOW)
- Two input clocks (K and K)
- Echo clocks CQ/CQ for data capture
- QVLD pin indicates valid read data
- On-die termination for D/BWS/K
- PLL runs down to 120 MHz
- Core VDD 1.7 V to 1.9 V
Benefits
- High bandwidth for fast DSP/ASIC
- No bus turn-around delays
- Read and write run in parallel
- Lower address bus frequency
- Deterministic 2.5-cycle reads
- 1-cycle reads for low latency
- Simpler DDR timing with K/K
- Easier high-speed data capture
- QVLD reduces timing margin effort
- ODT cuts external termination BOM
- PLL improves data placement margin
- 1.8 V core reduces power vs 2.5 V
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.