ArchitectureNoBL, Pipeline
-
Bank SwitchingN
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyNoBL
-
Frequency167 MHz
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.14 V to 3.63 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)1
| Recommended | ||
|
OPN
|
CY7C1470V33-167AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 144 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 144 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- 72-Mbit sync pipelined burst SRAM
- NoBL logic for zero bus latency
- 200 MHz bus ops, zero wait states
- Fully registered inputs and outputs
- 3.0 ns clock-to-output (tCO)
- On-chip burst counter, 4-beat burst
- Linear or interleaved burst order
- Byte write via BW[x] byte selects
- Single 3.3 V VDD supply (3.135-3.6 V)
- 3.3 V or 2.5 V VDDQ I/O supply
- ZZ sleep mode; 2tCYC entry/exit
- IEEE 1149.1 JTAG boundary scan
Benefits
- Zero-latency boosts throughput
- 200 MHz supports fast datapaths
- Registered I/O eases timing closure
- 3.0 ns tCO cuts read data latency
- 4-beat bursts reduce addr overhead
- Selectable burst supports controllers
- Byte writes speed RMW operations
- Single 3.3 V core simplifies power
- 2.5/3.3 V I/O fits mixed-voltage
- ZZ mode cuts standby power (120 mA)
- 2tCYC wake-up enables fast resume
- JTAG scan simplifies board test
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.