ArchitectureNoBL, Pipeline
-
Bank SwitchingN
-
Data Widthx 36
-
Density72 MBit
-
ECCN
-
FamilyNoBL
-
Frequency200 MHz
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range2.38 V to 2.63 V
-
Organization (X x Y)2Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)1
| Recommended | ||
|
OPN
|
CY7C1470V25-200AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 360 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 360 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- NoBL SRAM, zero wait-state R/W
- 200 MHz synchronous pipelined bus
- Fully registered inputs and outputs
- 3.0 ns max clock-to-output (tCO)
- Burst counter: up to 4 transfers
- Linear or interleaved burst order
- Byte write with BW[x] selects
- 2.5 V VDD supply (2.375-2.625 V)
- 2.5 V VDDQ I/O supply (2.375-VDD)
- Clock enable (CEN) stalls clock
- Asynchronous OE for tri-state control
- IEEE 1149.1 JTAG boundary scan
Benefits
- No wait states boost bandwidth
- 200 MHz supports fast SRAM buses
- Registered I/O eases timing closure
- 3.0 ns tCO cuts read latency
- 4-beat bursts reduce addr toggles
- Burst order fits cache line needs
- Byte writes simplify RMW updates
- 2.5 V core lowers power vs 3.3 V
- 2.5 V I/O matches common logic
- CEN enables cycle stretching
- OE prevents bus contention
- JTAG speeds board test/debug
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.