Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNone
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max5.5 V
-
Operating Voltage range1.65 V to 5.5 V
-
Organization (X x Y)x8 / x16
-
Page Access Time45 ns
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY62165E-3XWI | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | WAFER UNSAWN | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | WAFER UNSAWN |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
US
|
Features
- 16-Mbit SRAM (1M×16 or 2M×8)
- BYTEB selects ×16 or ×8 bus
- Upper I/O8–I/O15 in ×16 only
- SA pad adds address for 2M×8
- WE and OE are active-low controls
- CE1 is active-low chip enable
- CE2 is active-high chip enable
- VCCQ/VSSQ tied to VCC/VSS
- All VCC pads shorted on die
- All VSS pads shorted on die
- DNU pads must be left floating
- Bond ≥1 VCC/VSS per side
Benefits
- Choose ×16 or ×8 for bus fit
- BYTEB strap avoids glue logic
- ×8 mode cuts bonded I/O needs
- SA enables larger ×8 addressing
- Active-low WE/OE eases design-in
- Dual CE pins simplify decoding
- I/O rails ease system interfacing
- Shorted VCC/VSS lowers IR drop
- Many supply pads boost integrity
- DNU rules reduce damage risk
- Bonding rules prevent rework
- Pad map speeds die integration
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.