CY62158G30-45BVXI
Active and preferred
RoHS Compliant
Lead-free

CY62158G30-45BVXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62158G30-45BVXI
CY62158G30-45BVXI
ea.


Product details

  • Density
    8 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    1M x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
CY62158G30-45BVXI
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
CY62158G30-45BVXI is a 8-Mbit (1M × 8) CMOS MoBL SRAM with embedded ECC for single-bit error correction. This 45 ns device operates from 2.2 V to 3.6 V over -40°C to 85°C, and uses dual chip enables (CE1/CE2) plus OE/WE for read/write control and automatic power-down. Low standby current is specified up to 6.5 µA. It is offered in a Pb-free 48-ball VFBGA package and supports 1.0-V data retention.

Features

  • 8-Mbit SRAM (1M × 8)
  • Embedded ECC single-bit correction
  • 45 ns read/write cycle time
  • VCC operating 2.2 V to 3.6 V
  • Data retention down to 1.0 V
  • Standby current 1.4 µA typ
  • Standby current 6.5 µA max
  • Operating ICC 25 mA max at 22 MHz
  • Dual chip enable inputs (CE1, CE2)
  • OE/WE controls; High-Z outputs
  • CMOS TTL-compatible I/O levels
  • -40°C to +85°C operating temp

Benefits

  • ECC improves data integrity
  • 45 ns supports fast SRAM access
  • 2.2–3.6 V fits 3 V rails
  • 1.0 V retention preserves data
  • µA standby extends battery life
  • Low ICC reduces system power
  • Dual CE simplifies power gating
  • High-Z outputs ease bus sharing
  • TTL I/O eases MCU interfacing
  • -40°C to +85°C boosts reliability
  • Low SER FIT aids robustness
  • No write-back avoids side effects

Applications

Documents

Design resources

Developer community