Density8 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.65 V to 2.25 V
-
Organization (X x Y)512K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62157EV18LL-55BVXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW,US
|
Features
- 8-Mbit SRAM organized 512K x 16
- 55 ns read/write cycle (tRC/tWC)
- Single-supply VCC 1.65 V to 2.25 V
- 6 mA active current at 1 MHz
- 2 uA standby (ISB), 8 uA max
- Data retention to VCC = 1.0 V
- Data retention current 9 uA max
- OE-controlled tri-state outputs
- Dual chip enable inputs CE1/CE2
- Byte write via BHE and BLE pins
Benefits
- Fits 16-bit systems with no glue
- 55 ns cycles support fast access
- Runs from 1.8 V-class rails
- Lower active power in SRAM reads
- Extends battery life in standby
- Keeps data with backup supply
- Low retention current saves energy
- Simplifies bus sharing on outputs
- Easy expansion with CE1/CE2
- Updates 8-bit bytes, less writes
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.