Density4 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)256Kb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Speed45 ns
| Recommended | ||
|
OPN
|
CY62146G-45ZSXA | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1350 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1350 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM, 256K x 16
- Embedded ECC 1-bit correction
- 45 ns read cycle time (tRC)
- 45 ns addr-to-data valid (tAA)
- 22 ns OE low to data valid
- 45 ns write cycle time (tWC)
- 35 ns WE pulse width (tPWE)
- Typical standby current 3.5 µA
- Typ ICC 15 mA at fMAX
- Data retention at 1.0 V (VDR)
- Data retention current 13 µA max
- Input/output leakage ±1 µA max
Benefits
- Improves data integrity with ECC
- Higher throughput with 16-bit bus
- Fast reads with 45 ns cycle time
- Lower read latency with 22 ns OE
- Fast writes with 45 ns write cycle
- Cuts idle power with 3.5 µA standby
- Keeps data at 1.0 V during backup
- Low retention current saves energy
- Low leakage reduces power loss
- Easier troubleshooting of bit errors
- Simple async SRAM interface timing
- Supports shared buses via Hi-Z
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.