Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)256K x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62138FV30LL-45BVXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-36 (51-85149) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-36 (51-85149) |
| Packing Size | 2000 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 2-Mbit SRAM, 256K × 8
- 45 ns read/write cycle time
- VCC range 2.2 V to 3.6 V
- ICC 1.6 mA typ at 1 MHz
- Standby 1 µA typ, 5 µA max
- Auto power-down when deselected
- Data retention at VCC = 1.5 V
- ICCDR 4 µA max at VCC = 1.5 V
- 18-bit address bus (A0 to A17)
- 8-bit bidirectional I/O (I/O0–I/O7)
- Dual chip enables CE1 and CE2
- High-Z outputs when deselected
Benefits
- Fits 8-bit MCU data bus
- 45 ns supports fast CPU access
- 2.2–3.6 V matches 3 V rails
- Low active ICC reduces energy
- µA standby extends battery life
- Auto power-down saves idle power
- 1.5 V retention keeps data in sleep
- Low ICCDR cuts retention drain
- 18-bit addr eases memory mapping
- High-Z outputs prevent bus fights
- Dual CE and OE simplify expansion
- Async SRAM interface speeds design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.