Density2 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)256K x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62138EV30LL-45BVXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-36 (51-85149) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-36 (51-85149) |
| Packing Size | 2000 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 256 K × 8 CMOS SRAM array
- 45 ns read/write cycle time
- VCC operating 2.2 V to 3.6 V
- 1 µA typ standby, 7 µA max
- 2 mA typ active at 1 MHz
- Auto power-down on CE HIGH
- Data retention at VCC = 1 V
- ICCDR 0.8 µA typ at 1 V
- CE/OE controls for expansion
- High-Z outputs when deselected
- 10 pF max CIN and COUT
Benefits
- Fits 8-bit memory bus designs
- 45 ns supports fast CPU access
- 2.2-3.6 V works with 3 V rails
- 1 µA standby extends battery life
- Low active current cuts energy
- Auto power-down saves idle power
- Retains data with backup supply
- µA retention enables keep-alive
- CE/OE simplify bank expansion
- High-Z I/O eases bus sharing
- Low capacitance eases timing/EMI
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.