CY62128ELL-45SXIT
Active and preferred
RoHS Compliant
Lead-free

CY62128ELL-45SXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62128ELL-45SXIT
CY62128ELL-45SXIT
ea.


Product details

  • Density
    1 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    128K x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62128ELL-45SXIT
Product Status active and preferred
Infineon Package
Package Name SOIC-32 (51-85081)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-32 (51-85081)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
CY62128ELL-45SXIT is a 1-Mbit (128 K × 8) CMOS static RAM with 45 ns access time for 5 V systems. It operates from 4.5 V to 5.5 V and supports industrial/automotive-A temperature range of −40°C to +85°C. Low-power design includes automatic CE power-down with 1 µA typical standby (4 µA max) and 1.3 mA typical active current at 1 MHz, with 32-pin SOIC package option and TTL input levels.

Features

  • 128K × 8 SRAM organization
  • 45 ns read cycle time (tRC)
  • 4.5 V to 5.5 V VCC operation
  • 1.3 mA typ ICC at 1 MHz
  • 1 µA typ standby current
  • Auto CE power-down (ISB2)
  • CE1/CE2 and OE chip controls
  • High-Z outputs when deselected
  • TTL-compatible input levels
  • VIH 2.2 V, VIL 0.8 V thresholds
  • 10 pF max input capacitance
  • tDOE 22 ns OE to data valid

Benefits

  • Fast 45 ns cycles cut latency
  • 5 V supply fits legacy designs
  • 1.3 mA typ lowers active power
  • 1 µA standby extends battery life
  • Auto power-down saves idle energy
  • CE1/CE2 simplify memory expansion
  • High-Z outputs ease bus sharing
  • TTL levels ease MCU/CPU interface
  • Defined thresholds reduce errors
  • Low capacitance eases timing margins
  • 22 ns OE read improves response
  • Lower standby cuts thermal load
Documents

Design resources

Developer community