30CLJQ100SCSA

30CLJQ100SCSA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

30CLJQ100SCSA
30CLJQ100SCSA


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class NS
  • IF(AV) max
    30 A
  • IRM max
    0.01 mA
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N6843CCU3
  • Qualification
    QPL
  • RthJC max
    1.75 °C/W
  • VFM (@125°C) max
    0.77 V
  • VFM (@25°C) max
    1.03 V
  • Voltage Class
    100 V
  • VR max
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IR HiRel's 30CLJQ100SCSA is a 30A 100V common cathode configuration Schottky diode in a SMD-0.5 package, with lead form down. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANS level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community