TRUST M SHIELD
Active and preferred
RoHS Compliant

TRUST M SHIELD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TRUST M SHIELD
TRUST M SHIELD


Product details

  • Applications
    Smart lighting, PLC’s and drives, drones, industrial robotics, building automation, smart home
  • Family
    OPTIGA™ Embedded Security Solutions
  • Interfaces
    I2C
  • Product Name
    OPTIGA™ Trust M
  • Sub Application
    life-cycle management, data store protection, power management, platform integrity protection, secured zero-touch provisioning, key provisioning, secured updates, secured communication, mutual authentication
  • Supply Voltage
    3.3 V

OPN
TRUSTMV3SHIELDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
OPTIGA™ Trust M Shield is the best way to evaluate the OPTIGA™ Trust M family of Discrete Secure Elements. It comes in a popular mikroBus layout which makes it easy to prototype with any MCU or MPU platform. It can also be used with SBCs and the proper adapters. The OPTIGA™ Trust M Shield can be evaluated with the PSOC™ 62S2 Wi-Fi BT Pioneer Kit and OPTIGA™ Trust Adapter.

Features

  • Pre-provisioned TLS certificates
  • Based on CC EAL 6+ (high) certified HW
  • MikroBUS™ compatible
  • Qwiic compatible
  • I2C interface (shielded connection)
  • Cryptographic toolbox
  • ECC, RSA, AES, HMAC, HKDF, TLS PRF

Benefits

  • Easy to evaluate
  • Works with any MCU/MPU platform
  • Easy plug in and plug out
  • Platform-independent evaluation
  • Broad ecosystem with many adapters

Applications

Documents

Design resources

Videos

Developer community