Jul 07, 2026
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
Jul 07, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
| Recommended | ||
|
OPN
|
KITPSC1M2M1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Isolated programmer/debugger (J-Link)
- PSC1M2FBTBQ0AT
- M1 power board connector
- Hall/encoder connector
- SPI and UART interface
- User LEDs, buttons and potentiometers
- Type-C USB interface for power and debug
- Support in ModusToolbox and Motor Suite
Benefits
- Supports multiple power boards
- Galvanic isolation debugger vs. power
- Sensored and sensorless operation
- Full software ecosystem ModusToolBox
- Motor control library in ModusToolBox
- Configuration and tuning in Motor suite
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.