Zephyr

Scalable. Secure. Open Source. The Zephyr® RTOS is a scalable, open-source real-time operating system optimized for resource-constrained devices.

About

Infineon is a silver member of the Zephyr® Project, a proven RTOS ecosystem created by developers, and for developers. The Zephyr RTOS is trusted by commercial products in the market today, and Infineon supports this growing ecosystem through active engagement and contributions into the project.

Zephyr is a small, yet scalable, full-featured OS with an architecture that allows developers to focus on applications requiring a real-time OS. It is flexible and customizable, and built with safety and security in mind.

  • Highly configurable, highly modular, open-source real time operating system
  • Comprehensive, lightweight kernel
  • Supports cooperative and preemptive threading
  • Memory and resources are typically statically allocated
  • Integrated device driver interface
  • Memory protection: Stack overflow protection, Kernel object and device driver permission tracking, Thread isolation
  • Highly connected:
    •     Bluetooth® 5.0 and Bluetooth® Low Energy (with both controller and host, BLE Mesh
    •     Wi-Fi, Ethernet, CANbus
    •     IoT protocols: CoAP, LwM2M, MQTT
    •     USB & USB-C
  • Native, fully featured and optimized networking stack
  • Supports a range of subsystems, including USB, filesystem, logging, DFU

              Open-source graphics library through LVGL

Zephyr OS support is available on several Infineon platforms, based on code contributions from Infineon, our customers, and the Zephyr community. Code releases are governed by the Zephyr Project, with time-based releases approximately every three months and long-term support (LTS) releases also available. For a complete and up-to-date list of supported boards and release information please refer to the Zephyr Project website supported boards page, and current release information page. Code is available from the Zephyr main repository on GitHub.

Infineon Supported Boards:

  • INFINEON PSoC63 BLE Pioneer Kit
  • INFINEON CY8CPROTO-062-4343W
  • INFINEON CY8CPROTO-063-BLE

Community Supported Boards:

  • INFINEON PSoC6 WiFi-BT Pioneer Kit
  • INFINEON PSoC 62S4 Pioneer Kit
  •  INFINEON XMC45-RELAX-KIT
  •  INFINEON XMC47-RELAX-KIT

Infineon is a silver member of the Zephyr® Project, a proven RTOS ecosystem created by developers, and for developers. The Zephyr RTOS is trusted by commercial products in the market today, and Infineon supports this growing ecosystem through active engagement and contributions into the project.

Zephyr is a small, yet scalable, full-featured OS with an architecture that allows developers to focus on applications requiring a real-time OS. It is flexible and customizable, and built with safety and security in mind.

  • Highly configurable, highly modular, open-source real time operating system
  • Comprehensive, lightweight kernel
  • Supports cooperative and preemptive threading
  • Memory and resources are typically statically allocated
  • Integrated device driver interface
  • Memory protection: Stack overflow protection, Kernel object and device driver permission tracking, Thread isolation
  • Highly connected:
    •     Bluetooth® 5.0 and Bluetooth® Low Energy (with both controller and host, BLE Mesh
    •     Wi-Fi, Ethernet, CANbus
    •     IoT protocols: CoAP, LwM2M, MQTT
    •     USB & USB-C
  • Native, fully featured and optimized networking stack
  • Supports a range of subsystems, including USB, filesystem, logging, DFU

              Open-source graphics library through LVGL

Zephyr OS support is available on several Infineon platforms, based on code contributions from Infineon, our customers, and the Zephyr community. Code releases are governed by the Zephyr Project, with time-based releases approximately every three months and long-term support (LTS) releases also available. For a complete and up-to-date list of supported boards and release information please refer to the Zephyr Project website supported boards page, and current release information page. Code is available from the Zephyr main repository on GitHub.

Infineon Supported Boards:

  • INFINEON PSoC63 BLE Pioneer Kit
  • INFINEON CY8CPROTO-062-4343W
  • INFINEON CY8CPROTO-063-BLE

Community Supported Boards:

  • INFINEON PSoC6 WiFi-BT Pioneer Kit
  • INFINEON PSoC 62S4 Pioneer Kit
  •  INFINEON XMC45-RELAX-KIT
  •  INFINEON XMC47-RELAX-KIT
Documents

Design resources

Image gallary

Zephyr
Zephyr Zephyr Zephyr