Quadrature Decoder (TCPWM_QuadDec_PDL)
Accurate Position Tracking with TCPWM_QuadDec_PDL Component
-
Auf dieser Seite
About
Precision Position Tracking: TCPWM_QuadDec_PDL Component for Gray Code-Based Counting and Direction Detection in Motor Feedback Systems.
The TCPWM_QuadDec_PDL Component gives you the ability to count transitions on a pair of digital signals. The signals are typically provided by a speed/position feedback system mounted on a motor or trackball.
The signals, typically called phiA and phiB, are positioned 90 degrees out of phase, which results in a Gray code output. A Gray code is a sequence where only one bit changes on each count. This is essential to avoid glitches. It also allows detection of direction and relative position. A third optional signal, named Index, is used as a reference to establish an absolute position once per rotation.
- 16- or 32-bit Counter
- Counter Resolution of x1, x2, and x4 the frequency of phiA and phiB inputs
- Index Input to determine absolute position
- Peripheral Driver Library (PDL) Component (PDL Application Programming Interface (API) only)
Precision Position Tracking: TCPWM_QuadDec_PDL Component for Gray Code-Based Counting and Direction Detection in Motor Feedback Systems.
The TCPWM_QuadDec_PDL Component gives you the ability to count transitions on a pair of digital signals. The signals are typically provided by a speed/position feedback system mounted on a motor or trackball.
The signals, typically called phiA and phiB, are positioned 90 degrees out of phase, which results in a Gray code output. A Gray code is a sequence where only one bit changes on each count. This is essential to avoid glitches. It also allows detection of direction and relative position. A third optional signal, named Index, is used as a reference to establish an absolute position once per rotation.
- 16- or 32-bit Counter
- Counter Resolution of x1, x2, and x4 the frequency of phiA and phiB inputs
- Index Input to determine absolute position
- Peripheral Driver Library (PDL) Component (PDL Application Programming Interface (API) only)
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallery