Unique Id (PDL_UID)

Device-Specific Potential: Harnessing the Power of Unique IDs for Seamless Firmware Development

About

The Unique ID is an unchanging read-only register that is set during manufacture. The value is unique to the device and can be used to implement device-specific firmware. This component automatically includes the required Peripheral Driver Library (PDL) module, which makes firmware development easy and less error-prone.

  • API to access 41-bit device ID register (read-only)
  • Automatically adds the UID PDL module to the project

The Unique ID is an unchanging read-only register that is set during manufacture. The value is unique to the device and can be used to implement device-specific firmware. This component automatically includes the required Peripheral Driver Library (PDL) module, which makes firmware development easy and less error-prone.

  • API to access 41-bit device ID register (read-only)
  • Automatically adds the UID PDL module to the project
Documents

Design resources

Image gallery

Unique_ID_Symbol_Diagram
Unique_ID_Symbol_Diagram Unique_ID_Symbol_Diagram Unique_ID_Symbol_Diagram