PSOC™ Creator Component Datasheet - Incremental ADC (ADC_UAB)
Game-Changing General Purpose Retriggerable ADC: 14-Bit Resolution and Lightning-Fast 1ms Conversion Time
-
Auf dieser Seite
About
A general purpose retriggerable ADC that can provide results with a resolution of 14 bits and a conversion time of 1 ms.
Results are returned through API function calls that perform scaling, saturation, and calibration tasks.
- Single sample incremental ADC
- Rail to rail input voltage capability
- Differential or single-ended input
- Full scale ranges from ±Vdda down to ±150 mV
- Data scaling, saturation, and calibration managed by API functions
A general purpose retriggerable ADC that can provide results with a resolution of 14 bits and a conversion time of 1 ms.
Results are returned through API function calls that perform scaling, saturation, and calibration tasks.
- Single sample incremental ADC
- Rail to rail input voltage capability
- Differential or single-ended input
- Full scale ranges from ±Vdda down to ±150 mV
- Data scaling, saturation, and calibration managed by API functions
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Designressourcen
Image gallary