PSOC™ 4 Current Digital to Analog Converter (IDAC7) 1.0
IDAC7 Component: 7-bit Programmable Current with Wide Range
-
Auf dieser Seite
About
The IDAC7 component provides a programmable current with a resolution of 7 bits. The six overlapping ranges are from 4.76 uA to 609 uA, to allow sufficient resolution for most applications.
- Six current ranges (4.76 uA to 609 uA)
- Sink or Source current
- 7-bit resolution
- Two IDACs can be put in parallel to form an 8-bit IDAC
- Add external resistor for VDAC functionality
The IDAC7 component provides a programmable current with a resolution of 7 bits. The six overlapping ranges are from 4.76 uA to 609 uA, to allow sufficient resolution for most applications.
- Six current ranges (4.76 uA to 609 uA)
- Sink or Source current
- 7-bit resolution
- Two IDACs can be put in parallel to form an 8-bit IDAC
- Add external resistor for VDAC functionality
Share in WeChat
Scan the QR code with your WeChat App to share this page.